Wheels 400 mm
Basetech, PQR400x100-Ø25 HL74 4PR

EAN:
4031582321142

Wheel centre made of Polypropylene, Tread: pneumatic tyre, roller bearing, block profile

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 400 mm
Wheel width 100 mm
Axle Hole-Ø 25 mm
Further technical data

Technical data

Wheel diameter

400 mm

Wheel width

100 mm

Axle Hole-Ø

25 mm

Hub length

74 mm

Load capacity

200 kg

Load capacity (static)

400 kg

Weight

2 kg

Hardness of tread

A 55 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration