Swivel Castors 100 mm
Levina, 5370PJP100R05-22x45

EAN:
4031582355284

Swivel castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 32 mm
Bolt-Ø 22 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

32 mm

Bolt-Ø

22 mm

Bolt length

45 mm

Offset

36 mm

Swivel Interference

172 mm

Overall height

137 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.581 kg

Dome-Ø

59 mm

Swivel Radius

86 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors

Versions

Castors

5377PJP100R05-22x45

Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double b...

Castors

5371PJP100R05-22x45

Swivel castor with directional lock, housing and wheels made from high grade synthetic materials, double ball bearing sw...

Login


Registered customers




New customers

Registration