Swivel Castors with wheel brake 65 mm
Conductive
Linea, 5925XOI065L51-10 DOM23

EAN:
4031582343885

Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing, electric conductive

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 65 mm
Wheel width 8 mm
Centre hole 10 mm
Further technical data

Technical data

Wheel diameter

65 mm

Wheel width

8 mm

Centre hole

10 mm

Offset

25 mm

Swivel Interference

154 mm

Overall height

68 mm

Load capacity

50 kg

Temperature

- 20 / + 60 °C

Standard

EN_12528

Weight

0.108 kg

Dome-Ø

23 mm

Swivel Radius

77 mm

Hardness of tread

D 65 Shore

Stainless

No

Electrical conductivity

Yes

Housing

Swivel Castors with wheel brake

Accessories

Accessory

P41-38x38 / 10

plate fitting

Accessory

P41-65x65 / 10

plate fitting

Accessory

S70-10x15 / 10

threaded stem with hexagon neck

Accessory

S70-10x25 / 10

threaded stem with hexagon neck

Accessory

S70-10x35 / 10

threaded stem with hexagon neck

Accessory

S70-10x50 / 10

threaded stem with hexagon neck

Accessory

S73-10x78 / 10

threaded stem with round neck, riveted

Accessory

B10-11x30 / 10

stem with circlip

Accessory

B10-10x22 / 10

stem with circlip

Accessory

B10-11x20 / 10

stem with circlip

Accessory

S70-8x15 / 10

threaded stem with hexagon neck

Accessory

P41-42x42 / 10

plate fitting

Accessory

B11-10x33 / 10

stem with circlip

Accessory

P40-60x60 / 10

plate fitting

Versions

Castors

5920XOI065L51-10 DOM23

Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing, elect...

Login


Registered customers




New customers

Registration