Wheels 75 mm
Novatech, ETP075x40-Ø20 HL40

EAN:
4031582318487

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 75 mm
Wheel width 40 mm
Axle Hole-Ø 20 mm
Further technical data

Technical data

Wheel diameter

75 mm

Wheel width

40 mm

Axle Hole-Ø

20 mm

Hub length

40 mm

Load capacity

350 kg

Load capacity (static)

700 kg

Temperature

- 10 / + 60 °C

Standard

EN_12532

Weight

0.654 kg

Hardness of tread

A 92 Shore

Bearing type

6204ZV nr

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration