S70-12x25 / 11

EAN:
4031582321982

threaded stem with hexagon neck

Technical data

Corrosion resistance
Threaded stem M 12 x 25 mm
Further technical data

Technical data

Threaded stem

M 12 x 25 mm

Overall height

9 mm

Load capacity

100 kg

Load capacity (static)

200 kg

Weight

0.062 kg

Stainless

No

Electrical conductivity

No

Housing

Accessory

Login


Registered customers




New customers

Registration