P41-42x42 / 11

EAN:
4031582320282

plate fitting

Technical data

Corrosion resistance
Size of Plate 42 x 42 mm
Further technical data

Technical data

Size of Plate

42 x 42 mm

Plate hole centres

32 x 32 mm

Plate hole

5 mm

Overall height

12 mm

Load capacity

80 kg

Load capacity (static)

160 kg

Weight

0.073 kg

Stainless

No

Electrical conductivity

No

Housing

Accessory

Login


Registered customers




New customers

Registration