Wheels 200 mm
Supratech, PJO200x50-Ø20 HL58

EAN:
4031582442489
Order number:
R00681

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 200 mm
Wheel width 50 mm
Axle Hole-Ø 20 mm
Further technical data

Technical data

Wheel diameter

200 mm

Wheel width

50 mm

Axle Hole-Ø

20 mm

Hub length

58 mm

Load capacity

200 kg

Load capacity (static)

400 kg

Temperature

- 20 / + 60 °C

Standard

EN_12530

Weight

0.765 kg

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration