Swivel Castors with central , total lock 200 mm
Conductive
Integral, 2046XSX200R26-28S45 4xM8

EAN:
4031582342086

Swivel castor with central total lock, frame made of pressed steel, precision ball bearing in swivel head and wheel, housing cover made of synthetic plastics, stem with cam hole for profile bars. Wheel centre made of Polyamide, electric conductive, Tread made of injected Polyurethane, with threadguards, precision ball bearing, sealed Hint: TÜV Süd certified product.Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 200 mm
Wheel width 35 mm
Bolt-Ø 28 mm
Further technical data

Technical data

Wheel diameter

200 mm

Wheel width

35 mm

Bolt-Ø

28 mm

Bolt length

96 mm

Offset

60 mm

Swivel Interference

320 mm

Overall height

229 mm

Load capacity

150 kg

Temperature

- 25 / - 25 °C

Standard

EN_12531

Weight

2 kg

Dome-Ø

70 mm

Swivel Radius

160 mm

Hardness of tread

D 59 Shore

Stainless

No

Electrical conductivity

Yes

Housing

Swivel Castors with central , total lock

Accessories

Accessory

R48-32-Ø28

reducing bush (square)

Accessory

R48-33,65-Ø28

reducing bush (square)

Accessory

R48-36-Ø28

reducing bush (square)

Accessory

Bearing Bush

bearing bush to support profile steel bars  

Accessory

Adaptor

Adaptor to accept round, customer made lever  

Accessory

Change Lever 24

Change lever (24 mm) to transfer the function to the second pair of castors  

Accessory

Change Lever 65

Change lever (65 mm) to transfer the function to the second pair of castors  

Accessory

Double Lever 45 left - silver

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Double Lever 45 right - silver

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Double Lever 30 - silver

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Double Lever 45 left - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Double Lever 45 right - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Double Lever 30 - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Lever 30 - silver

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Lever 45 left - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Lever 45 right - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Lever 30 - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Lever 180 30 - silver

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Lever 180 30 - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Versions

Castors

2044XSX200R26-28S45 4xM8

Swivel castor with central, total lock and central directional lock, frame made of pressed steel, precision ball bearing...

Login


Registered customers




New customers

Registration