Swivel Castors 125 mm
Linea, 5940UAP125P30-11 RAL9002

EAN:
4031582347265

Swivel castor, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 20 mm
Centre hole 11 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

20 mm

Centre hole

11 mm

Offset

40 mm

Swivel Interference

218 mm

Overall height

143 mm

Load capacity

130 kg

Temperature

- 20 / + 60 °C

Standard

EN_12530

Weight

0.784 kg

Dome-Ø

52 mm

Swivel Radius

109 mm

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors

Accessories

Accessory

5940-CAP

 

Versions

Castors

5947UAP125P30-11 RAL9002

Swivel castor with total lock, tail end of castor, housing made of Polyamide, precision ball bearing in swivel head, bol...

Castors

5941UAP125P30-11 RAL9002

Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel...

Castors

594CUAP125P30-11 RAL9002

Combined swivel castor with wheel brake and directional lock function, housing made of Polyamide, precision ball bearing...

Login


Registered customers




New customers

Registration