Wheels 125 mm
Duratech, UOO125x40-Ø12 HL 48

EAN:
4031582323467

Wheel centre made of Polyamide, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 40 mm
Axle Hole-Ø 12 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

40 mm

Axle Hole-Ø

12 mm

Hub length

48 mm

Load capacity

300 kg

Load capacity (static)

600 kg

Temperature

- 40 / + 80 °C

Standard

EN_12532

Weight

0.244 kg

Hardness of tread

D 75 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration