Swivel Castors with directional reverse 200 mm
Stainless,
Scout, 814WUAC200P62 180°

EAN:
4031582429121

Swivel castor with automatic directional stability and wheel brake, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, stainless, washable

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 200 mm
Wheel width 40 mm
Size of Plate 120 x 80 mm
Further technical data

Technical data

Wheel diameter

200 mm

Wheel width

40 mm

Size of Plate

120 x 80 mm

Plate hole centres

80 x 60 mm

Plate hole

11 mm

Offset

50 mm

Swivel Interference

325 mm

Overall height

245 mm

Load capacity

350 kg

Temperature

- 40 / + 80 °C

Standard

similar_EN12532

Weight

3 kg

Dome-Ø

68 mm

Swivel Radius

163 mm

Hardness of tread

A 92 Shore

Stainless

Yes

Electrical conductivity

No

Housing

Swivel Castors with directional reverse

Login


Registered customers




New customers

Registration