Wheels 150 mm
Novatech, FTP150x50-Ø20 HL60

EAN:
4031582329452

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 150 mm
Wheel width 50 mm
Axle Hole-Ø 20 mm
Further technical data

Technical data

Wheel diameter

150 mm

Wheel width

50 mm

Axle Hole-Ø

20 mm

Hub length

60 mm

Load capacity

700 kg

Load capacity (static)

1,400 kg

Temperature

- 10 / + 60 °C

Standard

EN_12533

Weight

2 kg

Hardness of tread

D 42 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration