Swivel Castors with wheel brake 125 mm
Conductive
Stora, 2875ZHP125P30-11 RIGHT

EAN:
4031582365351

, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut. Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 32 mm
Centre hole 11 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

32 mm

Centre hole

11 mm

Offset

40 mm

Swivel Interference

205 mm

Overall height

153 mm

Load capacity

100 kg

Temperature

- 20 / + 60 °C

Standard

EN_12530

Weight

0.889 kg

Swivel Radius

103 mm

Stainless

No

Electrical conductivity

Yes

Housing

Swivel Castors with wheel brake

Login


Registered customers




New customers

Registration