When it comes to the driving characteristics of a castor, the following rule generally applies: The larger the wheel, the better.
However, many applications require a low overall height. In such cases, it is important to achieve an intelligent compromise between wheel size and overall height. A flatter version can be achieved with a well thought-out overall design in which the fixing of the castor is set particularly low. This reduces the overall height without changing the wheel diameter.
A low overall height plays a vital role in various fields of application: These include logistics, the medical and industrial sectors, as well as office furnishings and equipment. Machines, equipment and furniture with castors that have a low overall height allow optimum utilisation and organisation of the space available. A low overall height also ensures that the centre of gravity is lower. This reduces the tilting moment, increases stability and ultimately improves the safety of the application.
Contact
Are you interested in individual solutions?
Talk to us - we are happy to advise you
TENTE SIA
Franču 1, Stūnīši, Olaines novads
LV -2117
Latvia
Phone: +371 67 607330
Email: kkirpitis@tente.com