Wheels 150 mm
Duratech, TOO150x50-Ø20

EAN:
4031582322521

Wheel centre made of Polyamide, heavy duty, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 150 mm
Wheel width 50 mm
Axle Hole-Ø 20 mm
Further technical data

Technical data

Wheel diameter

150 mm

Wheel width

50 mm

Axle Hole-Ø

20 mm

Hub length

60 mm

Load capacity

800 kg

Load capacity (static)

1,600 kg

Temperature

- 40 / + 80 °C

Standard

EN_12533

Weight

0.731 kg

Hardness of tread

D 75 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration