Swivel Castors with central, total or directional lock 125 mm
Conductive
Integral, 2044XSX125R26-28S45 4xM8

EAN:
4031582340693

Swivel castor with central, total lock and central directional lock, frame made of pressed steel, precision ball bearing in swivel head and wheel, housing cover made of synthetic plastics, stem with cam hole for profile bars. Wheel centre made of Polyamide, electric conductive, Tread made of injected Polyurethane, with threadguards, precision ball bearing, sealed Hint: TÜV Süd certified product.Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 32 mm
Bolt-Ø 28 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

32 mm

Bolt-Ø

28 mm

Bolt length

96 mm

Offset

35 mm

Swivel Interference

195 mm

Overall height

158 mm

Load capacity

150 kg

Temperature

- 25 / - 25 °C

Standard

EN_12531

Weight

0.946 kg

Dome-Ø

62 mm

Swivel Radius

98 mm

Hardness of tread

D 40 Shore

Stainless

No

Electrical conductivity

Yes

Housing

Swivel Castors with central, total or directional lock

Login


Registered customers




New customers

Registration