S70-10x15 / 11

EAN:
4031582321883

threaded stem with hexagon neck

Technical data

Corrosion resistance
Threaded stem M 10 x 15 mm
Further technical data

Technical data

Threaded stem

M 10 x 15 mm

Overall height

6 mm

Load capacity

100 kg

Load capacity (static)

200 kg

Weight

0.046 kg

Stainless

No

Electrical conductivity

No

Housing

Accessory

Login


Registered customers




New customers

Registration