Wheels 89 mm
Basetech, POO3.5x1.25-Ø0.5 HL 40

EAN:
4031582436099

Wheel centre made of Polypropylene, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 89 mm
Wheel width 32 mm
Axle Hole-Ø 12 mm
Further technical data

Technical data

Wheel diameter

89 mm

Wheel width

32 mm

Axle Hole-Ø

12 mm

Hub length

40 mm

Load capacity

125 kg

Load capacity (static)

250 kg

Standard

ICWM

Hardness of tread

D 66 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration