Wheels 153 mm
Basetech, POL6x2-Ø1/2

EAN:
4031582387629

Wheel and tread made of Polypropylene, roller bearing with metal bushing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 153 mm
Wheel width 51 mm
Axle Hole-Ø 13 mm
Further technical data

Technical data

Wheel diameter

153 mm

Wheel width

51 mm

Axle Hole-Ø

13 mm

Hub length

64 mm

Load capacity

317 kg

Load capacity (static)

634 kg

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration