Wheels 100 mm
Novatech, ITP100x40-Ø12 HL26 flat

EAN:
4031582487916

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 40 mm
Axle Hole-Ø 12 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

40 mm

Axle Hole-Ø

12 mm

Hub length

26 mm

Load capacity

300 kg

Load capacity (static)

600 kg

Temperature

- 20 / + 60 °C

Standard

EN_12532

Weight

0.334 kg

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration