Swivel Castors 75 mm
Levina light, 5225PJP075S70-1/2-13x1

EAN:
4031582492620

Swivel castor with wheel brake, Housing made of glass-filled Polyamide, threaded stem with hexagon neck. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 75 mm
Wheel width 25 mm
Threaded stem 1/2-13x1 mm
Further technical data

Technical data

Wheel diameter

75 mm

Wheel width

25 mm

Threaded stem

1/2-13x1 mm

Offset

27 mm

Swivel Interference

146 mm

Overall height

113 mm

Load capacity

75 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.234 kg

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors

Accessories

Accessory

S70-1/2-13x1" /10

threaded stem with hexagon neck

Login


Registered customers




New customers

Registration