Swivel Castors 125 mm
Galea, 5070PJH125 P50

EAN:
4031582444049

Swivel castor, housing made of Polyamide, double ball bearing swivel head Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 30 mm
Size of Plate 77 x 67 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

30 mm

Size of Plate

77 x 67 mm

Plate hole centres

61,5/56 x 51,5/46,5 mm

Plate hole

8,5 mm

Offset

40 mm

Swivel Interference

205 mm

Overall height

159 mm

Load capacity

100 kg

Temperature

-20 / +60 °C

Standard

EN_12530

Weight

0.535 kg

Dome-Ø

59 mm

Swivel Radius

103 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors

Login


Registered customers




New customers

Registration