Swivel Castors 100 mm
Stainless,
Alpha, 8470IDG100P62

EAN:
4031582346701

Swivel castor, Housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Aluminium, Tread: heat resisting silicone rubber, damping, self-lubricating bushing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 35 mm
Size of Plate 105 x 85 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

35 mm

Size of Plate

105 x 85 mm

Plate hole centres

80/77 x 60 mm

Plate hole

9 mm

Offset

41 mm

Swivel Interference

182 mm

Overall height

128 mm

Load capacity

80 kg

Temperature

- 30 / + 250 °C

Standard

EN_12532

Weight

0.998 kg

Dome-Ø

75 mm

Swivel Radius

91 mm

Hardness of tread

A 75 Shore

Stainless

Yes

Electrical conductivity

No

Housing

Swivel Castors

Versions

Castors

8478IDG100P62

Fixed castor, Fork made of Stainless Steel, wheel axle with nut, plate fitting. Wheel centre made of Aluminium, Tread: h...

Login


Registered customers




New customers

Registration