Swivel Castors with wheel brake 76 mm
Agila, 267FPOO3x1.25P52-95x70

EAN:
4031582435269

Swivel castor with Butterfly wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 76 mm
Wheel width 32 mm
Size of Plate 95 x 70 mm
Further technical data

Technical data

Wheel diameter

76 mm

Wheel width

32 mm

Size of Plate

95 x 70 mm

Plate hole centres

44,45 x 76,2 mm

Plate hole

8 mm

Offset

36 mm

Swivel Interference

148 mm

Axle Hole-Ø

10 mm

Overall height

104 mm

Load capacity

115 kg

Standard

ICWM

Swivel Radius

74 mm

Hardness of tread

D 66 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with wheel brake

Versions

Castors

2670POO3x1.25P52-95x70

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel...

Castors

2678POO3x1.25P52-95x70

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated Wheel centre made of Polypropylene, plain ...

Castors

2675POO3x1.25P52-95x70

Swivel castor with wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing ...

Login


Registered customers




New customers

Registration