Swivel Castors with wheel brake 76 mm
Agila, 267FPAP3x1.25P52-95x70

EAN:
4031582435306

Swivel castor with Butterfly wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, Tread: Polyurethane, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 76 mm
Wheel width 32 mm
Size of Plate 95 x 70 mm
Further technical data

Technical data

Wheel diameter

76 mm

Wheel width

32 mm

Size of Plate

95 x 70 mm

Plate hole centres

44,45 x 76,2 mm

Plate hole

11 mm

Offset

36 mm

Swivel Interference

148 mm

Axle Hole-Ø

10 mm

Overall height

104 mm

Load capacity

102 kg

Standard

ICWM

Swivel Radius

74 mm

Hardness of tread

D 41 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with wheel brake

Versions

Castors

2670PAP3x1.25P52-95x70

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel...

Castors

2678PAP3x1.25P52-95x70

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated Wheel centre made of Polypropylene, Tread:...

Castors

2675PAP3x1.25P52-95x70

Swivel castor with wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing ...

Login


Registered customers




New customers

Registration