Swivel Castors with wheel brake 100 mm
Levina light, 5225PJP100S70-3/8-16x1
Swivel castor with wheel brake, Housing made of glass-filled Polyamide, threaded stem with hexagon neck. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
Technical data
Roll performance | |
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel diameter | 100 mm |
Wheel width | 32 mm |
Threaded stem | 3/8-16X1 mm |
Technical data
Wheel diameter
100 mm
Wheel width
32 mm
Threaded stem
3/8-16X1 mm
Offset
36 mm
Swivel Interference
196 mm
Overall height
146 mm
Load capacity
82 kg
Temperature
- 10 / + 40 °C
Standard
EN_12530
Weight
0.422 kg
Dome-Ø
59 mm
Swivel Radius
98 mm
Hardness of tread
A 87 Shore
Stainless
No
Electrical conductivity
No
Housing
Swivel Castors with wheel brake