Swivel Castors with total lock 125 mm
Galea, 5077PJH125P30-13

EAN:
4031582444124

Swivel castor with total lock, tail end of castor, housing made of Polyamide, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing Hint: These castors are also with grey locking lever available.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 30 mm
Centre hole 13 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

30 mm

Centre hole

13 mm

Offset

40 mm

Swivel Interference

258 mm

Overall height

162 mm

Load capacity

100 kg

Temperature

-20 / +60 °C

Standard

EN_12530

Weight

0.542 kg

Dome-Ø

59 mm

Swivel Radius

129 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with total lock

Versions

Castors

5070PJH125P30-12

Swivel castor, housing made of Polyamide, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylen...

Castors

5071PJH125P30-12

Swivel castor with directional lock, housing made of Polyamide, double ball bearing swivel head, bolt hole. Wheel centr...

Castors

5075PJH125P30-12

Swivel castor with wheel brake, housing made of Polyamide, double ball bearing swivel head, bolt hole. Wheel centre mad...

Login


Registered customers




New customers

Registration