Swivel Castors with total lock 100 mm
Stainless, Conductive
Galea, 5087YGM100P30-12

EAN:
4031582355574

Swivel castor with total lock, tail end of castor, housing made of Polyamide, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, electric conductive, Tread: TENTEprene (thermoplastic rubber), rubber non-marking, with threadguards, plain bearing, stainless Hint: These castors are also with grey locking lever available.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 30 mm
Centre hole 12 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

30 mm

Centre hole

12 mm

Offset

40 mm

Swivel Interference

205 mm

Overall height

139 mm

Load capacity

100 kg

Temperature

-20 / +60 °C

Standard

EN_12530

Hardness of tread

A 87 Shore

Stainless

Yes

Electrical conductivity

Yes

Housing

Swivel Castors with total lock

Versions

Castors

5080YGM100P30-12

Swivel castor, housing made of Polyamide, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylen...

Castors

5081YGM100P30-12

Swivel castor with directional lock, housing made of Polyamide, double ball bearing swivel head, bolt hole. Wheel centr...

Login


Registered customers




New customers

Registration