Swivel Castors with total lock 100 mm
Conductive
Agila, 2477XSP100R07-Ø21,5-24

EAN:
4031582343472

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, Expanding fittings, round. Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing Please indicate required tube innerdiameter when ordering.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 32 mm
Expanding fitting-Ø 21,5 - 24 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

32 mm

Expanding fitting-Ø

21,5 - 24 mm

Offset

44 mm

Swivel Interference

262 mm

Overall height

138 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Swivel Radius

131 mm

Hardness of tread

D 40 Shore

Stainless

No

Electrical conductivity

Yes

Housing

Swivel Castors with total lock

Accessories

Wheels

UAP100x32-Ø8

Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Accessory

R07-Ø19-21,5

Expanding fittings, round

Accessory

R07-Ø21,5-24

Expanding fittings, round

Accessory

R07-Ø24-27

Expanding fittings, round

Accessory

R07-Ø27-30

Expanding fittings, round

Accessory

R07-Ø31-35

Expanding fittings, round

Versions

Castors

2470XSP100R07-Ø21,5-24

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, whee...

Login


Registered customers




New customers

Registration