Swivel Castors with directional lock 125 mm
Stainless, Conductive
Galea, 5081YGC125P30-12

EAN:
4031582355673

Swivel castor with directional lock, housing made of Polyamide, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, electric conductive, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, precision ball bearing, stainless

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 30 mm
Centre hole 12 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

30 mm

Centre hole

12 mm

Offset

40 mm

Swivel Interference

205 mm

Overall height

162 mm

Load capacity

100 kg

Temperature

-20 / +60 °C

Standard

EN_12530

Hardness of tread

A 87 Shore

Stainless

Yes

Electrical conductivity

Yes

Housing

Swivel Castors with directional lock

Versions

Castors

5080YGC125P30-12

Swivel castor, housing made of Polyamide, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylen...

Castors

5087YGC125P30-12

Swivel castor with total lock, tail end of castor, housing made of Polyamide, double ball bearing swivel head, bolt hole...

Login


Registered customers




New customers

Registration