Fixed Castors 160 mm
Stainless,
Scout, 8148UAC160P60 TFR

EAN:
4031582481785

Fixed castor, Housing made of stainless steel, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, stainless, washable

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 160 mm
Wheel width 40 mm
Size of Plate 130 x 74 mm
Further technical data

Technical data

Wheel diameter

160 mm

Wheel width

40 mm

Size of Plate

130 x 74 mm

Plate hole centres

110 x 50 mm

Plate hole

11 mm

Overall height

202 mm

Load capacity

250 kg

Temperature

-40 / +80 °C

Standard

EN_12532

Weight

2 kg

Hardness of tread

A 92 Shore

Stainless

Yes

Electrical conductivity

No

Housing

Fixed Castors

Versions

Castors

814WUFC200P60 180°

Swivel castor with automatic directional stability and wheel brake, plate fitting. Wheel centre made of Polyamide, Trea...

Login


Registered customers




New customers

Registration