Fixed Castors 125 mm
Stainless,
Alpha, 8478UAD125P62 red

EAN:
4031582313215

Fixed castor, Fork made of Stainless Steel, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, roller bearing, stainless

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 32 mm
Size of Plate 100 x 85 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

32 mm

Size of Plate

100 x 85 mm

Plate hole centres

80/77 x 60 mm

Plate hole

9 mm

Overall height

155 mm

Load capacity

200 kg

Temperature

- 25 / + 80 °C

Standard

EN_12532

Weight

0.67 kg

Hardness of tread

D 42 Shore

Stainless

Yes

Electrical conductivity

No

Housing

Fixed Castors

Accessories

Wheels

UOO080x34-Ø12

Wheel centre made of Polyamide, plain bearing

Versions

Castors

8470UAD125P62 red

Swivel castor, Housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, plate fitting. Wh...

Castors

8477UAD125P62 red

Swivel castor with total lock, tail end of castor, Housing made of Stainless Steel, double ball bearing swivel head, whe...

Login


Registered customers




New customers

Registration