Agila care US
2441JFX150R05-28 Kraftabhängig
Downloads
CAD Service
There are currently no files available for this product
Core attributes
| Product name | Agila care US |
|---|---|
| Product type | Swivel castor with directional lock |
| Special features | Electric conductive |
| Load capacity at 3 km/h | 150 KG |
| Load capacity Static | 300 KG |
| Temperature range (Minimum) | -20 °C |
| Temperature range (Maximum) | 85 °C |
| Overall height | 192.5 mm |
| Overall weight | 1.84 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Housing
| Material | Steel sheet, medium |
|---|---|
| Fork shape | Broad |
| Swivel bearing | Precision ball bearing |
| Offset | 50 mm |
| Swivel Interference | 250 mm |
Wheel
| Body material | Zinc die-cast |
|---|---|
| Tread material | Elastic tire, non-marking, vulcanized |
| Bearing | Precision ball bearing, sealed |
| Wheel diameter | 150 mm |
| Tread width | 32 mm |
| Hardness of tread (A) | 75 Shore A |
Fitting
| Fitting type | Solid stem, round |
|---|---|
| Bolt diameter | 28 mm |
| Bolt length | 45 mm |