Customer reference
100 percent safety. – zero percent metal.
For particularly powerful MRIs from seven Tesla upwards, we have developed a special variant of our Levina Scan for RCN with total locking. The remarkable thing about this solution: We have managed to dispense with brass even down to the mounting fixtures and particularly for the ball bearings.
The castor is made up entirely of components that are 100 percent plastic. The Levina scan therefore exhibits no residual magnetism and guarantees the highest level of safety in MRI imaging. Compared to solutions containing brass, it has a higher load-bearing capacity and can carry a weight of up to 80 kilograms. To offer even more safety and stability, we have also carried out individual adaptations.
The castor stems are adapted to the size of RCN's standard plastic tubes. In addition, we have secured the Levina scan with a plastic screw on the frame so that the stem cannot twist. The castor is available in 100 and 125 millimetre sizes, in a simple swivel castor or a swivel castor with a total lock.
Volkmar and Michael Jung, Managing Directors of RCN.
With the Levina scan, RCN has the perfect castor for MRI use. Although made entirely of plastic, it has an outstanding load-bearing capacity and stands for maximum safety. Due to its properties, it is also suitable for MRI rooms in which metal detector locks are used. The solution also offers valuable advantages for RCN's international business.
Talk to us - we are happy to advise you
TENTE-ROLLEN GMBH
Herrlinghausen 75
42929 Wermelskirchen
Germany
Phone: +49 2196 99-0
Fax: +49 2196 99-221
Email: info.de@tente.com