Wheels 100 mm
Puretech, PVO100x35-Ø12

EAN:
4031582321197

Wheel centre made of Polypropylene, Tread: solid rubber, black, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 35 mm
Axle Hole-Ø 12 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

35 mm

Axle Hole-Ø

12 mm

Hub length

44 mm

Load capacity

75 kg

Load capacity (static)

150 kg

Temperature

- 20 / + 60 °C

Standard

EN_12532

Weight

0.195 kg

Hardness of tread

A 80 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration