Wheels 75 mm
Novatech, ETP075x62-Ø20 HL62

EAN:
4031582318494

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 75 mm
Wheel width 62 mm
Axle Hole-Ø 20 mm
Further technical data

Technical data

Wheel diameter

75 mm

Wheel width

62 mm

Axle Hole-Ø

20 mm

Hub length

62 mm

Load capacity

550 kg

Load capacity (static)

1,100 kg

Temperature

- 10 / + 60 °C

Standard

EN_12532

Weight

0.827 kg

Hardness of tread

A 92 Shore

Bearing type

6204 nr

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration