Wheels 100 mm
Elastech, IEP100x40-Ø8 HL45

EAN:
4031582319668

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 40 mm
Axle Hole-Ø 8 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

40 mm

Axle Hole-Ø

8 mm

Hub length

45 mm

Load capacity

200 kg

Load capacity (static)

400 kg

Temperature

- 20 / + 85 °C

Standard

EN_12532

Weight

0.51 kg

Hardness of tread

A 68 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration