Swivel Castors with wheel brake 75 mm
Levina light, 5225PJP075L51-10 7001/3000

EAN:
4031582496666

Swivel castor with wheel brake, Housing made of glass-filled Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 75 mm
Wheel width 25 mm
Centre hole 10 mm
Further technical data

Technical data

Wheel diameter

75 mm

Wheel width

25 mm

Centre hole

10 mm

Offset

27 mm

Swivel Interference

146 mm

Overall height

103 mm

Load capacity

75 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.178 kg

Swivel Radius

73 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with wheel brake

Versions

Castors

5220PJP075L51-10

Swivel castor, Housing made of glass-filled Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tre...

Login


Registered customers




New customers

Registration