Swivel Castors with total lock 100 mm
Levina, 5377PJP100R05-22x45

EAN:
4031582355291

Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing Hint: These castors are also with grey locking lever available.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 32 mm
Bolt-Ø 22 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

32 mm

Bolt-Ø

22 mm

Bolt length

45 mm

Offset

36 mm

Swivel Interference

196 mm

Overall height

137 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.611 kg

Dome-Ø

59 mm

Swivel Radius

98 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with total lock

Login


Registered customers




New customers

Registration