Swivel Castors with central, total or directional lock 150 mm
Linea, 5944UAP150R36-32S27 safety OH155

EAN:
4031582412765

Swivel castor with central, total lock and central directional lock, housing made of Polyamide, precision ball bearing in swivel head. Swivel castor with automatic locking system, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing : The LINEA safety with dead man brake is designed/suitable for equipment with a low centre of gravity (e.g. hospital beds). It causes the equipment to brake automatically and immediately as soon as the control lever or handle is released. If used for equipment with a higher centre of gravity, a joint technical assessment is necessary in accordance with product liability law.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 150 mm
Wheel width 15 mm
Bolt-Ø 32 mm
Further technical data

Technical data

Wheel diameter

150 mm

Wheel width

15 mm

Bolt-Ø

32 mm

Bolt length

50 mm

Offset

48 mm

Swivel Interference

254 mm

Overall height

155 mm

Load capacity

150 kg

Temperature

- 10 / + 40 °C

Standard

similar_EN12531

Weight

1 kg

Swivel Radius

123 mm

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with central, total or directional lock

Login


Registered customers




New customers

Registration