Swivel Castors 75 mm
Levina light, 5220PJP075S70-1/2-13x1
Swivel castor, Housing made of glass-filled Polyamide, threaded stem with hexagon neck. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
Technical data
Roll performance | |
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel diameter | 75 mm |
Wheel width | 25 mm |
Threaded stem | 1/2-13x1 mm |
Technical data
Wheel diameter
75 mm
Wheel width
25 mm
Threaded stem
1/2-13x1 mm
Offset
27 mm
Swivel Interference
129 mm
Overall height
113 mm
Load capacity
75 kg
Temperature
- 10 / + 40 °C
Standard
EN_12530
Weight
0.218 kg
Hardness of tread
A 87 Shore
Stainless
No
Electrical conductivity
No
Housing
Swivel Castors