Wheels 250 mm
Duratech, TOP250x50-Ø25

EAN:
4031582322743

Wheel centre made of Polyamide, heavy duty, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 250 mm
Wheel width 50 mm
Axle Hole-Ø 25 mm
Further technical data

Technical data

Wheel diameter

250 mm

Wheel width

50 mm

Axle Hole-Ø

25 mm

Hub length

60 mm

Load capacity

1,100 kg

Load capacity (static)

2,200 kg

Temperature

- 40 / + 80 °C

Standard

EN_12533

Weight

2 kg

Hardness of tread

D 75 Shore

Bearing type

6205 nr

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration