Fixed Castors 200 mm
Alpha, 3499UFP200P67 Q0-13

EAN:
4031582381061

Fixed castor with central lock, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut. The locking mechanism is activated through the cam via a lever. The lever reverses automatically to the base position. Cam bore perpendicular to the long side of plate, SW 13 mm, plate fitting with integrated central lock. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 200 mm
Wheel width 46 mm
Size of Plate 137 x 115 mm
Further technical data

Technical data

Wheel diameter

200 mm

Wheel width

46 mm

Size of Plate

137 x 115 mm

Plate hole centres

105 x 80/75 mm

Plate hole

11 mm

Overall height

240 mm

Load capacity

350 kg

Temperature

- 20 / + 80 °C

Standard

EN_12532

Hardness of tread

A 64 Shore

Stainless

No

Electrical conductivity

No

Housing

Fixed Castors

Accessories

Wheels

UER160x46-Ø20

Wheel centre made of Polyamide, Tread: elastic-tyre, black, roller bearing

Login


Registered customers




New customers

Registration