Fixed Castors 125 mm
Alpha, 3478UAJ125P62 RAL8004

EAN:
4031582381535

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, with threadguards, roller bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 32 mm
Size of Plate 103 x 85 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

32 mm

Size of Plate

103 x 85 mm

Plate hole centres

80/77 x 60 mm

Plate hole

9 mm

Overall height

155 mm

Load capacity

200 kg

Temperature

- 25 / + 80 °C

Standard

EN_12532

Weight

0.742 kg

Hardness of tread

D 42 Shore

Stainless

No

Electrical conductivity

No

Housing

Fixed Castors

Login


Registered customers




New customers

Registration