Fixed castors, central lock 200 mm
Stainless,
Alpha, 8499UFX200P67 Q0-13

EAN:
4031582381108

Fixed castor with central lock, Fork made of Stainless Steel, wheel axle with nut. The locking mechanism is activated through the cam via a lever. The lever reverses automatically to the base position. Cam bore perpendicular to the long side of plate, SW 13 mm, plate fitting with integrated central lock. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, with small threadguards, precision ball bearing, sealed

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 200 mm
Wheel width 46 mm
Size of Plate 137 x 115 mm
Further technical data

Technical data

Wheel diameter

200 mm

Wheel width

46 mm

Size of Plate

137 x 115 mm

Plate hole centres

105 x 80/75 mm

Plate hole

11 mm

Overall height

240 mm

Load capacity

350 kg

Temperature

- 20 / + 80 °C

Standard

EN_12532

Hardness of tread

A 64 Shore

Stainless

Yes

Electrical conductivity

No

Housing

Fixed castors, central lock

Accessories

Wheels

UEP160x46-Ø12

Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing

Login


Registered customers




New customers

Registration