Wheels 100 mm
Duratech, TOP100x50-Ø20

EAN:
4031582322675

Wheel centre made of Polyamide, heavy duty, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 50 mm
Axle Hole-Ø 20 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

50 mm

Axle Hole-Ø

20 mm

Hub length

60 mm

Load capacity

600 kg

Load capacity (static)

1,200 kg

Temperature

- 40 / + 80 °C

Standard

EN_12533

Weight

0.527 kg

Hardness of tread

D 75 Shore

Bearing type

6004 nr

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration