Swivel Castors 125 mm
Stainless,
Levina, 5380UAC125P51

EAN:
4031582349351

Swivel castor, housing made from high grade synthetic materials with metal parts made of Stainless Steel, double ball bearing swivel head, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, stainless, washable

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 32 mm
Size of Plate 95 x 70 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

32 mm

Size of Plate

95 x 70 mm

Plate hole centres

75 x 50 mm

Plate hole

11 mm

Offset

38 mm

Swivel Interference

201 mm

Overall height

165 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.672 kg

Swivel Radius

101 mm

Hardness of tread

A 92 Shore

Stainless

Yes

Electrical conductivity

No

Housing

Swivel Castors

Login


Registered customers




New customers

Registration