Swivel Castors with directional lock 100 mm
Levina, 5371PJP100P30-13

EAN:
4031582351729

Swivel castor with directional lock, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 32 mm
Centre hole 13 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

32 mm

Centre hole

13 mm

Offset

36 mm

Swivel Interference

196 mm

Overall height

137 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.456 kg

Dome-Ø

59 mm

Swivel Radius

98 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with directional lock

Versions

Castors

5370PJP100P30-13

Swivel castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, bolt hole. ...

Castors

5377PJP100P30-13

Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double b...

Login


Registered customers




New customers

Registration