Wheels 80 mm
Novatech, ETP080x25-Ø20 HL14

EAN:
4031582318531

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 80 mm
Wheel width 25 mm
Axle Hole-Ø 20 mm
Further technical data

Technical data

Wheel diameter

80 mm

Wheel width

25 mm

Axle Hole-Ø

20 mm

Hub length

14 mm

Load capacity

160 kg

Load capacity (static)

320 kg

Temperature

- 10 / + 60 °C

Standard

EN_12532

Weight

0.38 kg

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration