Swivel Castors 125 mm
Levina, 5370PJP125P50

EAN:
4031582347487
Order number:
00034258

Swivel castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 32 mm
Size of Plate 77 x 67 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

32 mm

Size of Plate

77 x 67 mm

Plate hole centres

61,5/56 x 51,5/46,5 mm

Plate hole

8,5 mm

Offset

38 mm

Swivel Interference

201 mm

Overall height

161 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.574 kg

Dome-Ø

59 mm

Swivel Radius

101 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors

Versions

Castors

5377PJP125P50

Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double b...

Castors

5371PJP125P50

Swivel castor with directional lock, housing and wheels made from high grade synthetic materials, double ball bearing sw...

Login


Registered customers




New customers

Registration